We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV73J36A

AVR16EB32 CURIOSITY NANO EVALUATION KIT

  • AVR16EB32 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • On-Board Debugger:
    • Board identification in MPLAB® X IDE
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • One debug GPIO channel (DGI GPIO)
  • USB Powered or externally powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8-5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the AVR16EB32 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the AVR16EB32. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents
  • AVR16EB32 Curiosity Nano evaluation board
  • Two 100mil, 1x21 pin header strips

Documentation


Title
Document Id
AVR16EB32 Curiosity Nano Pinout Download 6eb69f5a-5b5c-404e-bc97-18468a3a4057
AVR16EB32 Curiosity Nano Schematics Download fd6fac55-0f09-4251-a3fd-7f64eccd736c
AVR16EB32 Curiosity Nano Altium Project Download f93fe930-1ffc-4d8e-8682-3d9601c31dae
AVR16EB32 Curiosity Nano Design Documentation Download 3b0d9f4e-10a0-4f88-ab2a-984974315ee1
AVR16EB32 Curiosity Nano PDF | HTML 63c35005-3f89-4627-9ffb-9daa718adcbf
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
AVR16EB32 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW AVR16EB32 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW