We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV58G97A

Curiosity Nano Explorer

  • Curiosity Nano socket
    • Supports all Curiosity Nano development boards
    • Fully remappable pinout
  • On-board peripherals
  • Multiple input options
    • MCP9808 temperature sensor
    • Microphone and amplifier (MCP6022) with adjustable gain
    • Joystick
    • Potentiometer
    • Push buttons
    • Touch buttons
    • Proximity/ambient light sensor
  • Multiple output options
    • LED row with eight yellow LEDs
    • OLED display
    • One RGB LED
    • Eight digital addressable LEDs
    • Three external PWM outputs for servomotors
    • Speaker and class-D amplifier with adjustable gain
  • External connectivity options
    • Grove I2C connector
    • mikroBUS™ socket
    • Qwiic® I2C connector
  • Multiple power sources
    • On-board USB Type-C® connector
    • USB powered from connected Curiosity Nano development board
  • External power options for addressable LEDs and servomotors
  •  
  • On-board Power Supplies
    • MIC33153 4 MHz PWM 1.2A internal inductor buck switcher power module to power 3.3V peripherals
    • MCP1754 3.3V 150 mA LDO to power USB bridge and power monitor circuitry
    • MIC2008 high-side power switch for slew rate control and over-current protection
  • MCP1501 user-remappable voltage references, 1.5V and 3.0V

Overview


The Curiosity Nano Explorer lives up to its name by providing extensive on-board features that allow users to explore and experiment with the microcontroller peripherals of their Curiosity Nano development board. It also serves as an ideal platform to become familiar with Microchip's software offerings, including MCC Melody.

A wide selection of input and output options:

  • INPUTS include Touch (and mechanical) buttons, a potentiometer, a joystick, a temperature sensor, a proximity sensor, an ambient light sensor, and a microphone

  • OUTPUTS include LEDs (simple yellow, standard RGB, and WS2812B RGB), an OLED display, and a speaker 

Solid support for serial communication:

  • I2C Bus with eight clients
  • SPI Bus with three clients
  • UART connection

Microchip’s complementary technologies:

  • Touch controller with three touch buttons and a separate touch button for use with microcontrollers featuring a touch peripheral
  • ECC608 provides CryptoAuthentication™ features
  • Power Monitoring by the PAC1944 enables the measurement of various power domains

Finally, if anything is missing on the Explorer, its functionality can be expanded via mikroBUS™, Grove or Qwiic® sockets.

Package Contents
  • One Curiosity Nano Explorer development board
  • 20 separable 100-mil jumper wires for pin remapping
  • Ten additional pin jumpers
  • One 1x8 (100-mil) right-angled pin header to connect external programmer/debuggers
  • One joystick cap

Documentation


Title
Document Id
Curiosity Nano Explorer User Guide PDF | HTML 9e8c16f0-4b48-441a-b240-dd91613107b4
Curiosity Nano Explorer Errata PDF | HTML a9e9c7f2-81f9-4ae0-b066-812f9474bca8
Curiosity Nano Explorer Schematics Download a30e7ff6-e5c0-4e28-86ac-35d462da34db
Curiosity Nano Explorer Altium Project Download 14473a24-8685-4f81-9d15-37de059b0e77
Curiosity Nano Explorer Design Documentation Download f2aec3cc-b578-47ed-a769-43c2048604b9
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56