Part Number: EV64G19A

dsPIC33CK512MP608 EXTERNAL OPAMP MOTOR CONTROL PIM


  • Features the dsPIC33CK512MP608-I/PT (80-pin TQFP)
  • Enables using the external OpAmps on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100]
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This plug-in module comes with an 80-pin dsPIC33CK512MP608 TQFP device. It enables using the OpAmps on the MCLV-2, MCHV-2 and MCHV-3 boards. It can be used with the Microchip MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100]. This PIM is not compatible with the MCLV[DM330021] or MCHV [DM330023]. This PIM can be used to evaluate the dsPIC33CKxxxMP60x, and dsPIC33CKxxxMP30x devices.

Documentation


Title
Document Id
dsPIC33CK512MP608 Motor Control PIM Information Sheet for External Amplifier Configuration Download efb2eae1-994a-4537-893e-0aa7f5d09537

Silicon Products

Product
Title
Product
Title
dsPIC33CK512MP608 100 MHz Single-Core DSC dsPIC33CK512MP608 100 MHz Single-Core DSC