We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV40T43A

Half Bridge Evaluation Board


  • Supports two discrete SiC MOSFETs in a TO-247-4L package and interchangeable Single-Channel Discrete Gate Driver (SCDGD) boards, enabling easy customization of gate drive parameters for precise performance tuning.
  • Integrated heatsink and fan provide efficient heat dissipation, ensuring stable operation and improved reliability under high-power conditions.
  • Interleaved bus connections minimize stray inductance, enhancing switching efficiency and reducing voltage overshoot for improved circuit stability.
  • PWM logic circuitry prevents inadvertent cross-conduction events, safeguarding the system from potential failures and ensuring reliable operation.
  • Supports up to 800V and 20A, making it suitable for demanding SiC MOSFET evaluation and high-power applications in advanced power electronics.

Overview


The Half Bridge Board (HBB) is a robust, high-performance evaluation board is a versatile and efficient platform for testing and characterizing mSiC™ MOSFETs. Whether you're optimizing your design or pushing the limits of SiC technology, our HBB works seamlessly with the PMB-FET board to streamline your evaluation process. Our board supports two discrete SiC MOSFETs in a TO-247-4L half-bridge configuration, giving you the flexibility to fine-tune switching performance. With support for two Single-Channel Discrete Gate Driver (SCDGD) boards, you can quickly swap gate drivers and adjust parameters for precision control.

We know that thermal management is critical for high-power applications, which is why we've integrated a heatsink and fan to keep your system running efficiently and reliably. Plus, our built-in PWM logic protection prevents cross-conduction events, ensuring stable operation even in demanding conditions. With an operating voltage of up to 800V and a current capacity of up to 20A, the HBB is engineered to handle high-performance SiC MOSFET testing and evaluation. Whether you're developing next-generation power electronics, conducting SiC research, or enhancing learning and teaching, this board delivers the performance, flexibility, and reliability you need.

Key Featues

  • Half-bridge design for two discrete SiC MOSFETs in a TO-247-4L package
  • Supports Single-Channel Discrete Gate Driver (SCDGD) boards for quick gate drive tuning
  • Interleaved bus connections to reduce stray inductance and enhance efficiency
  • Integrated thermal solution with a heatsink and fan for improved heat dissipation
  • PWM logic protection to prevent inadvertent cross-conduction events
  • High-power capability – operates up to 800V and 20A

Applications

  • SiC MOSFET Testing and Characterization
  • Power Electronics Research and Development
  • Educational and Training Programs

Explore Complementary Solutions

Package Contents

1x Half Bridge Evaluation Board

Documentation


Title
Document Id
Half Bridge Board (HBB) Design Files Download 1d456762-d139-48b0-b077-07d388eb3ada

Block Diagram


block diagram