We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV39N46A

Single-Channel Module Gate Driver Evaluation Board


  • The 2W isolated power supply enables driving larger MOSFETs at higher frequencies.
  • Designed to drive 700V and 1200V mSiC™ MOSFETs and modules with a 10A peak source and sink output current.
  • Features desaturation protection circuitry, active Miller clamp and independent under-voltage lockout (UVLO) to safeguard the system
  • Separate gate turn-on and turn-off resistors allow users to optimize switching turn-on and turn-off slopes
  • Enhanced electromagnetic interference (EMI) immunity

Overview


The EV39N46A module gate driver evaluation board is designed to facilitate the evaluation of Si, IGBT and mSiC™ MOSFETs and modules, offering superior performance in high-power and high-frequency applications. This board features a 2W isolated power supply for driving larger MOSFETs, enhanced EMI immunity through a common-mode choke and the capability to drive 700V and 1200V devices with a 10A peak output current. It supports seamless microcontroller interfacing with +3.3V / +5V CMOS/TTL logic on PWM pins, includes desaturation protection and independent under-voltage lockout (UVLO) for safety, and allows for optimized switching with separate gate resistors. Additionally, it provides status and fault indications, making it a comprehensive tool for evaluating and optimizing device performance.

Electrical Characteristics

  • Input Supply Voltage: 13-17V (Typical: 15V)
  • Default Output Voltage (VGS): +20V / -5V
  • Alternative Output Voltage Configurations: +18V / -5V, +15V / -5V
  • Working Isolation Voltage: 3000V
  • Output Gate Resistor (RG): 0.5 ohm

Maximum Parameters

  • Input Supply Voltage (VIN): 15V
  • Output Peak Current (IPK): ±10A
  • Output Power per Channel (PDRIVE): 2W
  • Maximum Switching Frequency (FMAX): 100 kHz
  • Ambient Operating Temperature (TA): -40 to 85 °C

Applications

  • DC-DC Converters
  • Uninterruptible Power Supplies (UPS)
  • Industrial (DC-AC) Inverters
Package Contents

1x Single-Channel SiC Module Gate Driver Evaluation Board

Documentation


Title
Document Id
Single-Channel Module Gate Driver (SCMGD) Evaluation Board Design-Files Download 1726dec6-a9af-4f1c-8fd5-2071a4155205

Block Diagram


block diagram


Silicon Products

Product
Title
Product
Title
MIC5239 Low Quiescent Current 500mA uCap LDO MIC5239 Low Quiescent Current 500mA uCap LDO