The SP6LI mSiC MOSFET module evaluation board is a versatile and essential tool for developers looking to leverage the SP6LI SiC module in power electronics. It streamlines the design process, reduces development risks and paves the way for the creation of energy-efficient, high-performance power electronic systems.
For electrical engineers and power system developers eager to harness the full potential of the SP6LI SiC module that utilizes our mSiC technology, the evaluation board is an invaluable resource. It simplifies the design process, mitigates the risks associated with high-power module integration and offers a scalable platform for driving innovation in energy-efficient, high-performance power electronic systems.
This system enables users to:
Product |
Title |
Product |
Title |
---|---|---|---|
MSCSM120AM03CT6LIAG-Module | 1200V, 2.5 mOhm, SP6LI, Phase Leg mSiC™ MOSFET Module | MSCSM120AM03CT6LIAG-Module | 1200V, 2.5 mOhm, SP6LI, Phase Leg mSiC™ MOSFET Module |