We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV35H80A

KSZ9131 EDS2 Daughter Card


  • KSZ9131 Gigabit Ethernet Transceiver with RGMII
  • VXM7-9013-25M0000 crystal for 25 MHz
  • Compliant with the SODIMM EDS2 Interface Specification
  • 10/100/1000 Mb RJ45 Integrated Connector and Magnetics with LEDs
  • MDC/MDIO Management Interface
  • MIC2790N Reset supervisor with Reset LED indicator
  • Test points for GPIOs, Power rails, and GND

Overview


The KSZ9131 EDS2 Daughter Card is designed for evaluation of the Microchip® KSZ9131 Gigabit Ethernet RGMII PHY when used with a Microchip EDS2 compatible host board. A SODIMM 260-pin connector for the EDS2 Host - KSZ9131 EDS2 Daughter Card Interface is used due to its high performance, high pin count, and low cost.

Documentation


Title
Document Id
KSZ9131 EDS2 Daughter Card User's Guide Download 841443db-d01a-4118-9718-77f44103b47e
KSZ9131 EDS2 Daughter Card Design Files Download f04ba1e1-2c88-4d65-9185-ba6f0e7dc581
KSZ9131 EDS2 Daughter Card Schematic Download 92eda7f3-1c44-448a-8a26-7130b942c978
KSZ9131 EDS2 Daughter Card Assembly Drawing Download 6fabaab8-aa1b-4816-b687-8aa4c1031e8a
KSZ9131 EDS2 Daughter Card Fab Drawing Download 800b9106-1063-4075-b3ef-b3e839c25258
KSZ9131 EDS2 Daughter Card Gerber Files Download d51628a3-f631-488c-9774-2ba0ff8bee9a
KSZ9131 EDS2 Daughter Card PNP Files Download 93c6f246-fe7e-48f0-b453-b3e590fa231b
KSZ9131 EDS2 Daughter Card BOM Download c04387f3-66d0-4533-bb47-81a4ddd98b4f

Silicon Products

Product
Title
Product
Title
KSZ9131 Gigabit Ethernet Transceiver with Power Saving Features KSZ9131 Gigabit Ethernet Transceiver with Power Saving Features