We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV31H43A

SAM9X75 Curiosity LAN Kit


This kit will contain 2 boards:

  • SAM9X75-Curiosity development board
  • LAN8840 EDS2 Daughter Card 

 You will find the user guides in the Documentation section at the bottom of the page

The board comes with:

  • Board supply: System 5VDC from jack or USB A
  • Free mainline Linux® Distribution
  • MPLAB® X Integrated Development Environment and MPLAB® Harmony v3
  • Microchip Graphics Suite – RTOS graphics development, Linux graphics development (EGT)
  • Multiple Third-party Software support

Overview


This kit includes 2 "Quick Start Demo", enabling users to run a Linux or MPLAB Harmony v3 Demo in less  than 10 minutes. Click "here" to try it.

The SAM9X75 Curiosity Development Board features a SAM9X75D2G MPU and is the evaluation platform for the SAM9X7 Series MPU devices. The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with an integrated 2 Gbit DDR3L memory. The device integrates powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI-CSI-2, Gigabit Ethernet with TSN, USB and CAN-FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF as well as high-performance crypto accelerators for AES and SHA.

The SAM9X75 Curiosity Development Board includes 4Gbit SLC NAND Flash, a 64Mb QSPI Nor Flash, a Gigabit Ethernet interface through SODIMM 260-pin connector, a LAN8840 EDS2 Daughter Card to evaluate Microchip LAN8840 Gigabit Ethernet RGMII Ethernet PHY, MCP16502 Power Management IC optimized for the module and one extra DC/DC converter to supply interfaces such as the Gigabit Ethernet interface and the Wireless M.2 interface.

The SAM9X75 Curiosity Development Board is intended for evaluation of all variants of the SAM9X75 MPU, including the System in Package (SIP) variants and the System on Module (SOM). It is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development. It also simplifies design rules of the main application board, reducing overall PCB complexity and cost. The SAM9X75 Curiosity Development Board is delivered with a free Linux distribution and bare metal C code examples.          

Package Contents

The SAM9X75-Curiosity kit includes the following:

  • SAM9X75-Curiosity Development Board
  • One USB-A to USB Micro-B cable 
  • LAN8840 EDS2 Daughter Card 

Documentation


Title
Document Id
SAM9X75-Curiosity User Guide PDF | HTML 0967f627-cbee-42b7-abf1-293b41f6ce15
EV31H43A design and manufacturing files Download 52e1ac87-a6b3-42c3-84e2-3fbe7128adf7
SAM9X75 SiP Data Sheet PDF | HTML 0205850e-068f-44f6-8878-b700a986275a
SAM9X7 Series Silicon Errata and Data Sheet Clarifications PDF | HTML ea47b113-fc31-4d34-9fd2-54a6795f0936
LAN8840 Daughter Card User’s Guide Download 2a0818ad-6ff1-4cdc-9f90-1c477f6e7173
LAN8840 design files Download b84c71f7-e3d4-443b-9374-c9dc350cb53f

Application Notes


Title
Date
Document Category
Adding support for a Custom MIPI Display on a SAM9X75 MPU under Linux 10 Dec 2024 Link Application Notes

Software


Title
Date
Quick Start Demo with Linux and Harmony v3 04 Nov 2025 Link
Linux Solution 15 Jan 2025 Link
MPLAB Harmony v3 Solution 18 Feb 2025 Link
MPLAB Discover Code examples 29 Aug 2024 Link

Silicon Products

Product
Title
Product
Title
SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE
LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII