We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV83E85A

EVB-LAN9668 EDS2 Ethernet Development System Base Board

Overview

The EVB-LAN9668 EDS2 is a modular Ethernet PHY Development System based on the LAN9668 8 Port Ethernet switch. It is intended for evaluation of EDS2 compatible Daughter Cards that connect to one of the two available 260 pin SODIMM connectors. A SODIMM connector is used for the EDS2 Daughter Card connector interface due to its high performance, high pin count, and low cost.

  • Microchip LAN9668 8-Port TSN Gigabit Ethernet Switch with Integrated ARM Cortex A7, two RGMII/RMII, two QSGMII, and two 10/100/1000BASE-T PHYs
  • Microchip ZL30732 DPLL PTP & Sync-E Clock Synchronizer
  • Microchip SST26VF016B 16-Mbit Quad SPI Flash
  • 8-Gbit (512M x 16) DDR3L SDRAM, 64-Gbit eMMC NAND Flash
  • 2 SODIMM EDS2 260-pin PHY Daughter Cards sockets
  • USB2-C port for UART terminal console
  • USB2-A port for use with a USB flash drive
  • EVB-LAN9668 EDS2 Platform

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN9668 EDS2 User Guide User Guide Download
EVB-LAN9668 EDS2 Schematic, PDF Schematics Download
EVB-LAN9668 EDS2 Assembly Docs Board Design Files Download
EVB-LAN9668 EDS2 Gerber Files Gerbers Download
EVB-LAN9668 EDS2 PNP Board Design Files Download
EVB-LAN9668 EDS2 BOM BOM Download
EV83E85A_LAN9668 EDS2 BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy