We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV20F92A

SERIAL MEMORY SPI EVALUATION KIT

  • Supports Microchip's SPI Interface Protocol
  • Variable Socket VCC Voltage
    • Variable from 1.8V to 5.5V
    • Controlled via inputs from the Graphical User Interface (GUI)
  • Includes SPI Graphical User Interface (GUI)
    • Supports Windows® 7 or higher operating systems
    • Utilizes USB interface to communicate with user's PC
  • Supports USB Base Board firmware update via the FLexible In-system Programming (FLIP) Software Utility
  • Contains AT90USB1287, 8-bit AVR® Microcontroller
    • 128KB Flash, 64-pin, USB controller

Overview


The Serial Memory SPI Evaluation Kit (EV20F92A) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of Microchip SPI Serial EEPROM devices. The included Graphical User Interface (GUI) makes it easy for engineers and developers to configure and evaluate SPI Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production.

Package Contents

The Serial Memory SPI Evaluation Kit includes the following:

  • SPI Socket Board (04-11160)
  • USB Base Board (02-10682)
  • Various loose Microchip SPI Serial EEPROM devices
  • Information Sheet
  • China RoHS Declaration of Conformity
System Requirements

For the Serial Memory SPI Evaluation Kit to function properly, the following hardware and software requirements must be met:  

  • PC compatible system
  • An available USB port on PC
  • At least 77.4 MB of free disk space
  • Windows®7 or higher operating systems(1)

Note 1:   Testing has been performed on a 64-bit Windows®10 operating system.

Documentation


Title
Document Id
EV20F92A - Serial Memory SPI Evaluation Kit User's Guide Download 7c6e1729-7202-4568-b946-9f680e9852c2
USB Base Board Schematic Download 7e93238d-1a1e-46f9-8df6-78082b1ce223
EV20F92A - Serial Memory SPI Evaluation Kit Quick Start Guide Download 7e0b308f-551a-44a8-bc7e-87a5a4c3c02b
EV20F92A SPI Socket Board Schematic Download bd0f7c96-4286-41f1-ac5d-74a64ed7f366
EV20F92A Evaluation Kit Environmental Declarations - RoHS, REACH Download 05dc1aa6-3769-4f71-9f90-abad3d27f092

Software


Title
Date
Memory_Xplorer_1.1.0_x64_en-US.exe Download 17 Mar 2025

Silicon Products

Product
Title
Product
Title
25AA512 512Kb 1.8V SPI Serial EEPROM 25AA512 512Kb 1.8V SPI Serial EEPROM
25AA010A 1Kb 1.8V SPI Serial EEPROM 25AA010A 1Kb 1.8V SPI Serial EEPROM
25AA020A 2Kb 1.8V SPI Serial EEPROM 25AA020A 2Kb 1.8V SPI Serial EEPROM
25AA02E48 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed EUI-48™ MAC ID 25AA02E48 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed EUI-48™ MAC ID
25AA02E64 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed EUI-64™ MAC ID 25AA02E64 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed EUI-64™ MAC ID
25AA02UID 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed Serial Number 25AA02UID 2Kb 1.8V SPI Serial EEPROM with Pre-Programmed Serial Number
25AA040A 4Kb 1.8V SPI Serial EEPROM 25AA040A 4Kb 1.8V SPI Serial EEPROM
25AA080C 8Kb 1.8V SPI Serial EEPROM with 16 Byte Page size 25AA080C 8Kb 1.8V SPI Serial EEPROM with 16 Byte Page size
25AA080D 8Kb 1.8V SPI Serial EEPROM with 32 Byte Page size 25AA080D 8Kb 1.8V SPI Serial EEPROM with 32 Byte Page size
25AA1024 1Mb 1.8V SPI Serial EEPROM 25AA1024 1Mb 1.8V SPI Serial EEPROM
25AA128 128Kb 1.8V SPI Serial EEPROM 25AA128 128Kb 1.8V SPI Serial EEPROM
25AA160C 16Kb 1.8V SPI Serial EEPROM with 16 Byte Page size 25AA160C 16Kb 1.8V SPI Serial EEPROM with 16 Byte Page size
25AA160D 16Kb 1.8V SPI Serial EEPROM with 32 Byte Page size 25AA160D 16Kb 1.8V SPI Serial EEPROM with 32 Byte Page size
25AA256 256Kb 1.8V SPI Serial EEPROM 25AA256 256Kb 1.8V SPI Serial EEPROM
25AA320A 32Kb 1.8V SPI Serial EEPROM 25AA320A 32Kb 1.8V SPI Serial EEPROM
25AA512 512Kb 1.8V SPI Serial EEPROM 25AA512 512Kb 1.8V SPI Serial EEPROM
25AA640A 64Kb 1.8V SPI Serial EEPROM 25AA640A 64Kb 1.8V SPI Serial EEPROM
25CSM04 4Mb SPI Serial EEPROM 25CSM04 4Mb SPI Serial EEPROM
25LC010A 1Kb 2.5V SPI Serial EEPROM 25LC010A 1Kb 2.5V SPI Serial EEPROM
25LC020A 2Kb 2.5V SPI Serial EEPROM 25LC020A 2Kb 2.5V SPI Serial EEPROM
25LC040A 4Kb 2.5V SPI Serial EEPROM 25LC040A 4Kb 2.5V SPI Serial EEPROM
25LC080C 8Kb 2.5V SPI Serial EEPROM with 16 Byte Page size 25LC080C 8Kb 2.5V SPI Serial EEPROM with 16 Byte Page size
25LC080D 8Kb 2.5V SPI Serial EEPROM with 32 Byte Page size 25LC080D 8Kb 2.5V SPI Serial EEPROM with 32 Byte Page size
25LC1024 1Mb 2.5V SPI Serial EEPROM 25LC1024 1Mb 2.5V SPI Serial EEPROM
25LC128 128Kb 2.5V SPI Serial EEPROM 25LC128 128Kb 2.5V SPI Serial EEPROM
25LC160C 16Kb 2.5V SPI Serial EEPROM with 16 Byte Page size 25LC160C 16Kb 2.5V SPI Serial EEPROM with 16 Byte Page size
25LC160D 16Kb 2.5V SPI Serial EEPROM with 32 Byte Page size 25LC160D 16Kb 2.5V SPI Serial EEPROM with 32 Byte Page size
25LC256 256Kb 2.5V SPI Serial EEPROM 25LC256 256Kb 2.5V SPI Serial EEPROM
25LC320A 32Kb 2.5V SPI Serial EEPROM 25LC320A 32Kb 2.5V SPI Serial EEPROM
25LC512 512Kb 2.5V SPI Serial EEPROM 25LC512 512Kb 2.5V SPI Serial EEPROM
25LC640A 64Kb 2.5V SPI Serial EEPROM 25LC640A 64Kb 2.5V SPI Serial EEPROM
AT25010B 1Kb SPI Serial EEPROM AT25010B 1Kb SPI Serial EEPROM
AT25020B 2Kb SPI Serial EEPROM AT25020B 2Kb SPI Serial EEPROM
AT25040B 4Kb SPI Serial EEPROM AT25040B 4Kb SPI Serial EEPROM
AT25080B 8Kb SPI Serial EEPROM AT25080B 8Kb SPI Serial EEPROM
AT25128B 128Kb SPI Serial EEPROM AT25128B 128Kb SPI Serial EEPROM
AT25160B 16Kb SPI Serial EEPROM AT25160B 16Kb SPI Serial EEPROM
AT25320B 32Kb SPI Serial EEPROM AT25320B 32Kb SPI Serial EEPROM
AT25512 512Kb SPI Serial EEPROM AT25512 512Kb SPI Serial EEPROM
AT25640B 64Kb SPI Serial EEPROM AT25640B 64Kb SPI Serial EEPROM
AT25M01 1Mb SPI Serial EEPROM AT25M01 1Mb SPI Serial EEPROM
AT25M02 2Mb SPI Serial EEPROM AT25M02 2Mb SPI Serial EEPROM
25CS640 with ECC, 128-Bit Serial Number and Enhanced Write Protection 25CS640 with ECC, 128-Bit Serial Number and Enhanced Write Protection