Block Write Protection: Protect 1/4, 1/2 or Entire Array
More than 1 million erase/write cycles
Data retention > 200 years
Industrial (I): -40°C to 85°C
Automotive AECQ-100 Qualified1
Factory Programming Available
Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP and 8-lead 2x3 TDFN
The Microchip 25AA160C is a 16Kb Serial EEPROM utilizing the
industry standard Serial Peripheral Interface (SPI) compatible serial bus. The
device is organized as one block of 2048 x 8-bit and is optimized for use in consumer electronics, industrial, medical,
and automotive applications where reliable and dependable nonvolatile memory
storage is essential. Software write protection allows the user to protect ¼,
½, or the entire memory array. A hardware write protect pin is also provided,
which additionally protects against inadvertent writes to the status register.
The EEPROM is available in a variety of space-saving packaging options.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
25AA160C/D, 25LC160C/D, 16-Kbit SPI Bus Serial EEPROM
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
The Memory Xplorer evaluation platform makes it easier to choose a device by allowing you to visually evaluate our I2C, SPI and single-wire EEPROM devices, boosting your confidence in the product you selected. Memory Xplorer provides the ability to quickly test device-specific features and evaluate variable functionality like voltage and frequency.
The Serial Memory SPI Evaluation Kit (EV20F92A) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of Microchip SPI Serial EEPROM devices.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market, and rock-solid design that only a well thought out development system can provide. Microchips MPLAB Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design while greatly reducing the time required for system integration and hardware/software fine-tuning.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs.
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.