Videos | 25LC020A | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Bus Modes:SPI
  • Density:2 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:10 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):2.5
  • Page Size (Bytes):16
  • Write Protect Scheme:Quarter, Half, Whole Array
  • Data Retention:200
Read more
  • 256 x 8-bit (2 Kbit)
  • Supports SPI modes 0 and 3
  • Up to 10 MHz clock frequency
  • Self-Timed Erase and Write Cycles (6 ms max.)
  • Read current: 5 mA (Max) at 10 MHz
  • Write current: 5 mA (Max) at 10 MHz
  • Standby current: 5 μA (Max) at 5.5 V
  • Block Write Protection: Protect 1/4, 1/2 or Entire Array
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Industrial (I): -40°C to 85°C
  • Extended (E): -40°C to +125°C
  • Extended+ (H): -40°C to +150°C
  • Automotive AECQ-100 Qualified1
  • Factory Programming Available
  • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP, 8-lead 2x3 DFN, and 6-lead SOT-23
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

25lc020a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase