This Plug-in Module (PIM) features a 64-pin dsPIC33CK256MC506 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK256MC50x, dsPIC33CK128MC50x, dsPIC33CK256MC10x and dsPIC33CK128MC10x devices. It enables using the internal Op Amps on the dsPIC33 DSC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2] and MCHV-3 [DM330023-3] development boards.
Title
|
|||
---|---|---|---|
dsPIC33CK256MC506 Motor Control PIM Information Sheet for Internal Amplifier Configuration | Download |