Part Number: EV00X65A

dsPIC33CK256MC506 External Op Amp Motor Control PIM


Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This Plug-in Module (PIM) features a 64-pin dsPIC33CK256MC506 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK256MC50x, dsPIC33CK128MC50x, dsPIC33CK256MC10x and dsPIC33CK128MC10x devices. It is designed to use the external op amps located on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2] and MCHV-3 [DM330023-3] development boards. This PIM can also be used with the MCSM Development Board [DM330022-1] .

Package Contents
  • dsPIC33CK256MC506 External Op Amp Motor Control PIM

Documentation


Title
Document Id
dsPIC33CK256MC506 Motor Control PIM Information Sheet for External Amplifier Configuration Download ccb492fd-d95a-4b81-a277-ba87eb050f4d