Part Number: EA89C15A

SAMA7D65 Early Access Curiosity Board


 

SAMA7D65 Microprocessor

  • ARM Cortex-A7 running up to 1GHz
  • 32-Kbyte data and 32-Kbyte instruction cache
  • LCD controller with overlays; up to 720p resolution
  • MIPI DSI, LVDS and SRGB 
  • 2D graphics controller
  • x2 Gb Ethernet with TSN 
  • Audio sub-system
  • 2 synchronous serial controller
  • 2 inter-IC sound multi-channel controller w/ TDM support
  • ASR converter including four stereo channels
  • 2 HS USB device, 3 HS USB host
  • 5 CAN-FD controllers w/ timestamping
  • 1 Quad and 1 Octal SPI controllers
  • 3 SD/eMMC controllers
  • 13 FLEXCOMs (USART, SPI and TWI/I2C
  • Security Features
  • Secure boot
  • Hardware cryptography; SHA/AES/TDES
  • FIPs-compliant TRNG
  • SRAM PUF
  • 11-Kbyte OTP key storage
  • Up to 142 programmable I/O lines

 EA89C15A Board Features

  • SAMA7D65 MPU

Memory

  • 8-Gbit DDR3L
  • 64-Mbit QSPI NOR Flash
  • 4-Gbit SLC NAND Flash
  • 2-Kbit EEPROM

SD/MMC

  • One 4-bit SD card socket
  • One M.2 radio module interface, SDIO I/F multiplexed
  • with an SPI interface

USB

  • One device USB Type-C connector
  • Two host USB Type-A connectors

Ethernet

  • One 10/100/1000 RGMII on board
  • One 10/100/1000 RGMII SODIMM add-on slot
  • Microchip LAN8840-V/PSA

Display

  • One MIPI DSI® 34-pin FPC connector
  • One LVDS 30-pin FPC connector

Debug port

  • One UART debug connector
  • One JTAG interface

User interaction

  • One RGB (Red, Green, Blue) LED
  • Four push button switches

CAN-FD

  • Three onboard CAN-FD transceivers
  • Two interfaces available on mikroBUS™ slots
  • Microchip MCP2542FDT-E/MF

Expansion

  • 40-pin Raspberry Pi expansion header 
  • Two mikroBUS connectors
  • Two PIOBU/System headers
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The EA89C15A is an Early Access development kit intended to provide early access for evaluation and prototyping with Microchip's upcoming SAMA7D65 microprocessor (MPU).  The SAMA7D65 MPU is a high-performance  ARM Cortex-A7 CPU-based embedded MPU running up to 1GHz.  The board allows evaluation of powerful peripherals for connectivity, audio and user interface applications, including MIPI-DSI and LVDS w/ 2D graphics, dual Gigabit Ethernet w/ TSN and CAN-FD.  The MPUs offer advanced security functions, like tamper detection, secure boot, secure key stoarge, TRNG, PUF as well as higher-performance crypto accelerators for AES and SHA.  The SAMA7D65 series is supported by Microchip MPLAB-X development tools, Harmony V3, Linux distributions and the Ensemble Graphics Toolkit (EGT).  

The SAMA7D65 is well-suited for industrial and automotive applications with graphical displays support up to WXGA/720p. 

To view preliminary documentation or to get started visit our Github here: https://github.com/MicrochipTech/EA89C15A

Early samples of SAMA7D65 MPU and its 2Gb DDR3L based SiP can be ordered as well. Please contact your local Microchip Sales or Sales representative for more information

Package Contents

• 1 USB Type-A to USB Type-C cable
• 1 Samsung 64 GB microSD card with SD adapter
• 1 QR code coupon pointing to the product web page