We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: HB1301-KIT

PIC64-HPSC Base Kit 1


Harware Interfaces:

  • Two 72-bit DDR4 SO-DIMM
  • Two FMC+ connectors to support up to two PDCs
  • One mikroBUS™ connector
  • One Raspberry Pi® connector
  • One Time Sensitive Networking (TSN) capable Gigabit Ethernet endpoint (RJ45)
  • One SpaceWire port
  • One UART
  • One high-speed trace port
  • Four connectors for NVRAM memory cards

Overview


The PIC64-HPSC Base Kit 1, which features Microchip’s 64-bit RISC-V microprocessor PIC64-HPSC EM and 72-bit DDR4 SO-DIMM, can be used for general hardware evaluation and software development for designs using the PIC64-HPSC microprocessor (MPU).  Up to two Peripheral Daughter Cards (PDCs) can be connected to the PIC64 HPSC Base Card via FMC+ connectors. Key capabilities enabled by the PDCs include:

  • Access to the Ethernet Switch and endpoints via 10 SFP+, 16 RJ45 or one SMB connector
  • PCIe® connectivity

Two different PIC64-HPSC Accessory NVRAM Cards are available as add-on components to the PIC64-HPSC Base Kit. One of each is included in the PIC64-HPSC Base Kit. You can order two additional Accessory NVRAM Cards, one of each type, to fully populate the PIC64-HPSC Base Kit.   

Order Number

Name

Description

HB1340-KIT-PDC

10-Port SFP+ 1 GbE/10 GbE

10 SFP+ 1 GbE/2.5 GbE/5 GbE/10 GbE

HB1341-KIT-PDC

16-Port Ethernet RJ45

16 Ethernet Ports 10/100/1000 Mbps

HB1344-KIT-PDC

FMC+ High-Speed Loopback

Loopback on high-speed ports (and SpaceWire)

HB1345-KIT-PDC

FMC+ High-Speed Breakout

SMB access to high-speed ports (Ethernet    SpaceWire/Endpoints)

HB1346-KIT-PDC

FMC+ PCIe® Adapter – Female

Female PCIe (CEM) connector to Base Card

HB1347-KIT-PDC

FMC+ PCIe Adapter – Male

Male PCIe (CEM) connector to Base Card

HB1360-KIT-ACC

Accessory NVRAM Card 1

Flash Memory Card

HB1361-KIT-ACC

Accessory NVRAM Card 2

Flash Memory Card

Contact Microchip sales office for purchasing information.

Package Contents
  • One PIC64-HPSC Base Card 1
  • One Accessory NVRAM Card 1
  • One Accessory NVRAM Card 2
  • Two 72-bit DDR4 SO-DIMMs 
  • One power supply