We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: HB1304-KIT

PIC64-HPSC Expansion Kit


  • Connectivity to a PolarFire® SoC FPGA
  • Two x8 PCIe Gen 3 and CXL 2.0 slots or four x4 PCIe Gen 3 and CXL 2.0 Firefly cables
  • LCD
  • Two PCIe connectors
  • One mikroBUS™ connector
  • One Raspberry Pi® connector  
  • Four FMC+ connectors to connect one Base Card and up to two Peripheral Daughter Cards (PDCs)
  • UART, I2C and SPI interfaces
  • E-ATX form factor 

Overview


The PIC64-HPSC Expansion Kit allows user to connect a PIC64-HPSC Base Card and two PIC64-HPSC Peripheral Daughter Cards to develop and evaluate large and complex systems based on the PIC64-HSPC 64-bit microprocessor (MPU). The PIC64-HPSC Base Card, which features the PIC64-HPSC EM silicon, is the main component for the PIC64-HPSC Base Kit.

Up to two Peripheral Daughter Cards (PDC) can be connected to the PIC64-HPSC Expansion Card to unlock the full power of the PIC64-HPSC microprocessor (MPU).  A PDC can be connected to the HPSC Expansion Card via an FMC+ connector. Key capabilities enabled by the PDCs include:

  • Access to the Ethernet Switch and endpoints via 10 SFP+, 16 RJ45 or one SMB connector
  • PCIe® connectivity

Order Number

Name

Description

HB1340-KIT-PDC

10-Port SFP+ 1 GbE/10 GbE

10 SFP+ 1 GbE/2.5 GbE/5 GbE/10 GbE

HB1341-KIT-PDC

16-Port Ethernet RJ45

16 Ethernet Ports 10/100/1000 Mbps

HB1344-KIT-PDC

FMC+ High-Speed Loopback

Loopback on high-speed ports (and SpaceWire)

HB1345-KIT-PDC

FMC+ High-Speed Breakout

SMB access to high-speed ports (Ethernet    SpaceWire/Endpoints)

HB1346-KIT-PDC

FMC+ PCIe® Adapter – Female

Female PCIe (CEM) connector to Base Card

HB1347-KIT-PDC

FMC+ PCIe Adapter – Male

Male PCIe (CEM) connector to Base Card

Contact Microchip sales office for purchasing information.

Package Contents
  • One PIC64-HPSC Expansion Card
  • Four Firefly cables (four PCIe® Gen 3 and one CXL® 2.0)
  • One ATX power supply

Block Diagram


block diagram