Harware Interfaces:
The PIC64-HPSC Base Kit 2, which features Microchip’s 64-bit RISC-V microprocessor PIC64-HPSC EM and 80-bit DDR4 memory DEECE, can be used for general hardware evaluation and software development for designs using the PIC64-HPSC microprocessor (MPU). Up to two Peripheral Daughter Cards (PDCs) can be connected to the PIC64 HPSC Base Card via FMC+ connectors. Key capabilities enabled by the PDCs include:
Two different PIC64-HPSC Accessory NVRAM Cards are available as add-on components to the PIC64-HPSC Base Kit. One of each is included in the PIC64-HPSC Base Kit. You can order two additional Accessory NVRAM Cards, one of each type, to fully populate the PIC64-HPSC Base Kit.
Order Number |
Name |
Description |
HB1340-KIT-PDC |
10-Port SFP+ 1 GbE/10 GbE |
10 SFP+ 1 GbE/2.5 GbE/5 GbE/10 GbE |
HB1341-KIT-PDC |
16-Port Ethernet RJ45 |
16 Ethernet Ports 10/100/1000 Mbps |
HB1344-KIT-PDC |
FMC+ High-Speed Loopback |
Loopback on high-speed ports (and SpaceWire) |
HB1345-KIT-PDC |
FMC+ High-Speed Breakout |
SMB access to high-speed ports (Ethernet SpaceWire/Endpoints) |
HB1346-KIT-PDC |
FMC+ PCIe® Adapter – Female |
Female PCIe (CEM) connector to Base Card |
HB1347-KIT-PDC |
FMC+ PCIe Adapter – Male |
Male PCIe (CEM) connector to Base Card |
HB1360-KIT-ACC |
Accessory NVRAM Card 1 |
Flash Memory Card |
HB1361-KIT-ACC |
Accessory NVRAM Card 2 |
Flash Memory Card |
Contact Microchip sales office for purchasing information.