We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV79V24A

ATA5293-XPRO


  • Supports up to 10 LF coils (antennas), one of which is a shared PEPS and IMMO
  • Each coil driver supports up to 1.25 Ap of output current, programmable in 51 steps
  • XPRO compatible header

Overview


The ATA5293-XPRO (EV79V24A) low frequency (LF) coil driver with built-in immobilizer base station board includes the ATA5293 device, which incorporates passive entry/passive start (PEPS) coil drivers and immobilizer (IMMO) basestation into a single IC device.

Package Contents
  • One DC plug to banana plugs adapter cable