We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATAK51005-V1

CAR ACCESS REFERENCE SYSTEM (CARS) KIT - XPRO


  • Complete Car Access Solution
  • Open PEPS/RKE Protocol (AVR411)
  • Open Immobilizer Protocol (OIP)
  • Demonstrates keyfob localization along with RSSI calibration
  • PC Graphical User Interface (GUI) for system visualization and viewing data communication
  • Keyfob learning via LF
  • Adjustable LF antenna current

Overview


ATAK51005-V1 provides a complete system showing an all Microchip® solution for Remote Keyless Entry (RKE), Passive Entry Passive Start (PEPS), and Immobilizer (IMM) applications. This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS.

Microchip has made it very easy to implement a complete car access and security system using Microchip high-performance devices and is supported by standard AVR® and ARM® development tools such as Atmel Studio 7, Atmel-ICE and Xplained boards. The status of the system is displayed on a comprehensive PC GUI.

For a fully functional system one of each of the following boards are required:

Note: All boards are shipped unprogrammed, so an ISP programmer (for example, Atmel-ICE) is required. Additional ATAB-LFTX-V4.0 and ATAB5702A-V2.3B boards can be ordered to expand functionality of system.

Documentation


Title
Document Id
ATA5700/ATA5702 3D LF Receiver and UHF Transmitter Download 1f1df7c5-8e36-47e8-a30c-f1c8a2c83674
ATA5781/ATA5782/ATA5783 - Summary Datasheet Download bd3c8532-1b7b-41ba-94d1-31abec3118cb
Atmel SAM C21 Xplained Pro User Guide Download 4bfe738d-bb9a-4823-b0e6-ae198a64ae10
ATA5291 - Summary Datasheet Download 4512f812-8e9e-4ebc-ae9e-a6298f0ea013
ATAN0219-ATAK51005 V1 User's Guide PDF | HTML 6713508a-9676-416a-805e-06a5327e17da

Software


Title
Date
ATAK51005-V1 Phase 4 Software Download 12 Apr 2024