We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV72X74A

ATAB-LFTX-V4.0


  • 2-pin connector for ATA5291-XPRO interface
  • 3-pin header with jumper to select operating mode

 

Overview


The ATAB-LFTX-V4.0 (EV72X74A) low frequency (LF) antenna module includes a 125kHz antenna, a resistor to set the quality (Q) factor and a header to select between inductor only or resonant mode. It is primarily used to evaluate the performance of the EV73R53A (ATA5291-XPRO).

Documentation


Title
Document Id
ATAB-LFTX-V4.0 Design Files Download 0601c5db-fa22-4f55-8d8a-90afc248054b
ATAB-LFTX-V4.0 Material Compliance Documentation Download 840515a0-0704-4a9b-99e1-4d68d5d15769