AVR32SD32 CURIOSITY NANO EVALUATION KIT | Microchip Technology

Part Number: EV75S16A

AVR32SD32 CURIOSITY NANO EVALUATION KIT

  • AVR32SD32 microcontroller
    • Designed in compliance with the ISO 26262 and IEC 61508 functional safety standards
    • Built-in hardware safety features include: 
      • Dual-Core Lockstep CPU 
      • Autonomous Fault detection with Error Controller 
      • Error Correction Code (ECC) on Flash, SRAM, and EEPROM
      • Peripheral function redundancy
  • One mechanical user switch
  • One yellow user LED
  • One dual-color LED
  • One 32.768 kHz Crystal
  • One 20 MHz Crystal
  • On-board debugger
    • Board identification in Microchip MPLAB X IDE
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 2.7 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR32SD32 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. The free and easy-to-use graphical programming tools, MCC, allow you to intuitively program the target MCU.

Package Contents
  • AVR32SD32 Curiosity Nano Evaluation Kit
  • Two 100mil, 1x21 pin header strips

Documentation


Silicon Products

Product
Title
Product
Title
AVR32SD32 ASIL C & SIL 2 Compliant Dual Core MCU for Functional Safety Applications AVR32SD32 ASIL C & SIL 2 Compliant Dual Core MCU for Functional Safety Applications