Part Number: EV65W60A

EV65W60A - LX34070 90 Degree Rotary EVB

  • Differential outputs for low noise and output signal distortion
  • High bandwidth: 100kHZ (<5us latency), so the sensor is used for high-speed resolver applications
  • Independently adjustable offset and gain for output analog signals
  • Programming via power pin or GPIO pin using LXM9518 programmer

Overview


Start your next sensor development with an inductive position sensor for higher accuracy, immune to motor noise, and does not need a magnetic target. The LX34070 90 degree rotary EVB (EV65W60A) along with our free IPCE softwares allow you to evaluate, auto-calibrate, and customize this sensor to your application needs.  

To get started, connect the LX34070 90 degree rotary EVB through our inductive sensor programmer (LXM9518) with your computer, and the IPCE software will auto recognize your device. If you go to the demo tab in the IPCE software, you can see and interact directly with the EVB. Watch our family of videos below for detailed instructions on how to measure, calibrate, and verify the sensor.

To explore more of our inductive sensor products, please visit the Inductive Position Sensor Design Resources page.

Package Contents
  • LX34070 90 degree rotary EVB with target assembly
  • Interfacing cable for the LXM9518 programmer
  • Interfacing cable for monitoring the outputs

Documentation


Title
Document Id
LX34070 90deg Rotary Eval Board Design Files Download 6e299658-b4f6-4933-a45c-516904f6d806

Silicon Products

Product
Title
Product
Title
LX34070 High Speed Inductive Position Sensor with Differential Outputs LX34070 High Speed Inductive Position Sensor with Differential Outputs
LX3302A Inductive Sensor Interface IC LX3302A Inductive Sensor Interface IC
LX3301A Inductive Position Sensor IC LX3301A Inductive Position Sensor IC
LX34050 Inductive Position Sensor IC LX34050 Inductive Position Sensor IC