Part Number: LXK3302AL002

LXK3302AL002 - LX3302A 100MM LINEAR INDUCTIVE POSITION SENSOR EVALUATION BOARD WITH PROGRAMMER


100mm Measurement Range, Linear Position Sensor with Programmer

Overview


This Kits includes a LXE3302AL002 Sensor evaluation board, a IPCE programmer, links to our IPCE software, and applicable cables. See our LX3302A and LX3301A Evaluation Kit User Guide how to get started with the KIT.

SENSOR PCB:
The sensor is the first step to using an Inductive Position sensor in your application. Each sensor PCB comes with LX3302A IC and passive components installed, along with a connector and cable for interface to our IPCE programmer. All you need is to power it up to get readings.

IPCE Programmer:
The programmer provides simple interface between the evaluation board and the laptop, together with the Integrated Programming and Calibration Environment (IPCE) GUI, it allows data capturing, measuring and auto calibration of the device. Some key features of the IPCE are
o Simplified Sensor System Calibration and Testing
o Programs EEPROM
o Simulates Position Output
o Auto Calibration
o Stand Alone TCP/IP Addressable Software for Production

IPCE Simplifies Sensor Data Capturing Function
:
The IPCE software together with the programmer allow instant data capturing either by manually click on the "capture data" button, or automatically through TCP/IP protocol. All the data captured could be easily saved into an excel file by using the "Save Datalog" button or transferred to the Analysis tab for further analysis. The only external requirement is an accurate bench method to absolute mechanical movement.

IPCE simplifies Calibration with a Single Click:
The IPCE software will simplify the calibration of the IC to the sensor. The software can simulate any data collected by the measurement tab or an external environment that is saved in our spreadsheet format. The IPCE provides a single click "Auto Calibration" function which would automatically find and present the optimal calibration result. These can then be programmed to the IC for the specific sensor.

Check out our getting started design page for more tools to measure, calibrate and monitor your sensors.

Documentation


Title
Document Id
Inductive Position Sensor Pro Evaluation Kit User's Guide Download 73365c1c-e3a9-49db-8c03-fb0fed57a5fc

Software


Title
Date
Sensor Evaluation and Calibration Software (2.27.3) Download 15 Jun 2023

Silicon Products

Product
Title
Product
Title
LX3302A Inductive Sensor Interface IC LX3302A Inductive Sensor Interface IC
LX3301A Inductive Position Sensor IC LX3301A Inductive Position Sensor IC
LX34050 Inductive Position Sensor IC LX34050 Inductive Position Sensor IC