We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: LXE3302AR008

LX3302A 120 Degree Rotary Inductive Position Sensor Evaluation Board with mikroBUS™


  • 120 Degree Measurement Range Rotary Inductive Sensor
  • mikroBUS™ connector
  • Fully IPCE Software Compatible
  • Customizable with the LXM9518 programmer

Overview


Start your next sensor development with an inductive position sensor for higher accuracy, immune to motor noise, and does not need a magnetic target.  This evaluation board facilitates rapid system prototyping by combining a 120 degree rotary position sensor with the popular mikroBUSTM connector.   With this connector, the sensor can be attached to any micro controller evaluation boards that also has this mikroBUSTM.  

The evaluation board also comes with a connector with a cable that allows it to be interfaced with the LXM9518 programmer and making it fully compatible with our IPCE software.

To get started, the evaluation board can be connected to the LXM9518 programmer,  and the IPCE software will auto recognize the device.  After setting up the GPIO outputs, the evaluation board can then be plugged into a mikroBUSTM connector, and position information can be read by the host micro controller.  Watch our family of videos below for detailed instructions on how to measure, calibrate, and verify the sensor.

To explore more of our inductive sensor products, please visit the Inductive Position Sensor Design Resources page.

Package Contents
  • LXE3302AR008 120 degree rotary evaluation board
  • 6 pin cable for connecting between the evaluation board and the LXM9518 programmer

Documentation


Title
Document Id
LXE3302AR008 120deg Rotary Sensor Click Board Design Files Download 25421b68-beac-4289-b4ac-3465f98b734d

Software


Title
Date
Sensor Evaluation and Calibration Software (2.27.3) Download 15 Jun 2023

Silicon Products

Product
Title
Product
Title
LX3302A Inductive Sensor Interface IC LX3302A Inductive Sensor Interface IC
LX3301A Inductive Position Sensor IC LX3301A Inductive Position Sensor IC
LX34050 Inductive Position Sensor IC LX34050 Inductive Position Sensor IC