We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV52F23A

ATEVK-MXT640UD-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75533). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT640UD-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT640UD Touchscreen Sensor IC.

Package Contents

1x 5.9" Touchscreen Assembly (75533)

1x ATMXT640UD PCB (00227-R1)

1x ATUSB-HSBB-PCB (10945)

1x Passive Stylus (MISC1069)

4x Self Adhesive Feet (HW1009)

1x USB Cable (CAB0019)

1x Copper Flex Panel (MISC1093)

1x Ground Connection Wire (CAB1021)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT640UD-A Documentation.zip Download 5aba080e-19e5-435b-b1fe-92b90ce60c75
China-RoHS-Declaration_EV52F23A Download 7ec533c6-5e03-44be-97f7-635552af1a8e
EU-DOC_EV52F23A Download fe718511-2602-44bc-b267-edcafec1044b
EU-REACH-Statement_EV52F23A Download ba3eb1f7-589f-4538-937b-b7ecda0a1f13