Part Number: ATEVK-MXT2952TD-A

ATEVK-MXT2952TD-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76149). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This kit (ATEVK-MXT2952TD-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT2952TD Touchscreen Sensor IC. 

Package Contents

1x 15.6” Touchscreen Assembly (76149)
1x ATMXT2952TD PCB (10928)
6x Self Adhesive Feet
1x USB Cable

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT2952TD-A Documentation.zip Download ceb3b8e8-4f0a-4180-9793-fd95b8c9338c