ATEVK-MXT336U-A | Microchip Technology

Part Number: ATEVK-MXT336U-A

ATEVK-MXT336U-A


Overview


This kit (ATEVK-MXT336U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC

The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75054). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Package Contents

1x 4.5” Touchscreen Assembly (75054)
1x ATMXT336U PCB (80726)
1x Passive Stylus
4x Self Adhesive Feet
1x USB Cable
1x Copper Flex Panel (80364)
1x Ground Connection Wire

System Requirements

All supported Windows versions.

Documentation