Part Number: SAMRH707F18-EK

SAMRH707F18 EVALUATION KIT

SAMRH707F18x-DRB-E Sample Microcontroller

  • On-Board Memories
  • 512 Kbytes (8-bit wide) Flash
  • 512 Kbits (8-bit wide) SRAM
  • 64 Mbit SPI Flash
  • On-Board Clock Management
  • 32.768 kHz crystal
  • 10 MHz oscillator
  • Communication Interfaces
  • UART emulation through USB interface
  • Two CAN ports  supporting ATA6563  transceivers 
  • Two SpaceWire connectors
  • Two MIL-1553 connectors
  • Analog Function Interfaces
  • DAC outputs : Buzzer / SMB connector
  • ADC inputs : Potentiometer / SMB connector
  • Embedded Debug Access
  • On-Board Embedded Debugger (PKOB4)
  • JTAG Debug connector
  • TRACE connector
  • Extension Capability
  • Three headers compatible with Xplained mezzanine board
  • Four connectors with direct access to the microcontroller pins
  • On-Board End User Interface
  • One mechanical Reset button
  • Four mechanical user push buttons
  • Six user LEDs
  • One pin for NMIC
  • 5V Power Supply
  • USB-C port
  • Power status LED 

Overview


The SAMRH707-EK is a hardware platform enabling the evaluation of the Radiation-Hardened ARM Cortex-M7 SAMRH707microcontroller. The evaluation kit is supportedby Microchip’s MPLABX/ HARMONY Integrated Development Environment (IDE)and provides easy access to the SAMRH707 device features.

It includes an on-board embedded debugger, and no external tools are necessary to program the microcontroller or debug the embedded code. The Xplained Pro headersenable to support additional peripherals to extend the features of the board and ease the development of custom designs.

Documentation


Title
Document Id
SAMRH707F18-EK - Altium Project - V2 Download e74ddf46-c0dc-435b-b877-841c002f3ee8
SAMRH707-EK_V2 Download 1b4c554e-4625-4805-b7da-c05610eb59f6
SAMRH707-EK Download 72427bad-a299-4af7-9489-ee4275d91541
SAMRH707F18 CQFP164 Schematic Symbol Download d1c6a2b7-5485-48cb-9a6f-0f29a7b2cd81
SAMRH707F18 CQFP164 Footprint Download 19a10ada-a577-4b21-9949-49b8a4a90a96

Application Notes


Title
Date
Document Category
Getting Started with SAMRH707F18 Microcontroller using MPLAB-X IDE and MCC Harmony Framework 08 Sep 2022 Link Application Notes

Silicon Products

Product
Title
Product
Title
SAMRH707 Rad-Hard Arm® Cortex®-M7 Microcontroller SAMRH707 Rad-Hard Arm® Cortex®-M7 Microcontroller