We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC31S18A

AVR Programming Adapter

Overview


The AVR® Programming Adapter kit (AC31S18A) provides an easy way to access the signals used for the standard programming interfaces SPI, TPI, PDI, UPDI, and AVR JTAG when using MPLAB® Debugger/Programmer Hardware Tools supporting the 8-pin single-row interface.

The AVR Programming Adapter features standard headers for a variety of AVR® microcontrollers on familiar headers. Users can easily debug or program their AVR® microcontrollers with compatible Hardware Tools with this adapter board.

Package Contents
  • AVR Programming Adapter board
  • One UPDI v2 cable (1x4 pin to 1x4 socket)
  • One IDC flat cable with 6-pin (2x3) 100-mil connectors
  • One IDC flat cable with 10-pin (2x5) 100-mil connectors
  • One IDC flat cable with 10-pin (2x5) 50-mil connectors

Documentation


Title
Document Id
AVR® Programming Adapter User Guide PDF | HTML 6abbf56b-6df1-4b62-94af-249e69761488
AVR Programming Adapter Schematics Download 3967a370-ca5f-49b5-afe5-11bcaea2af91
AVR-Programming-Adapter-Altium-Project.zip Download 2f0877f6-e644-49f0-8e4b-4edf8ccf4aa2
AVR-Programming-Adapter-Design-Documentation.zip Download 495e6768-559f-4f52-828b-9aa95aacbe72