We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MPFS250-VIDEO-KIT

PolarFire® SoC Video Kit


Hardware Features

  •  PolarFire SoC FPGA (MPFS250TS-1FCG1152I)
  •   SiFive E51 monitor core (1 x RV64IMAC)
  • SiFive U54 application cores (4 x RV64GC) and secure boot
  • Sony 4K dual camera sensors (IMX334)
  • CE, RoHS
  • Programming and Debugging
  •  Onboard JTAG or (multiplexed) onboard embedded FlashPro
  • Memory and Storage
  • 4 GB DDR4 x 64
  • 2 GB LPDDR4 x 32
  • 1 GB SPI flash
  •  8 GB eMMC flash and SD card slot (multiplexed)
  • User Defined I/O
  • 4x LEDs
  •  4x user push buttons
  •  1x DIP switch (x 4)
  • Expansion Connectors
  • 1x VITA 57.1 HPC FMC
  • PCIe Gen2 x 4
  • 1x Mikrobus socket
  •  Communication and Networking
  • 4 x UART (through USB bridge)
  • 1 x CAN-FD header
  • 2 x GbE RJ-45 connectors
  •  1 x microUSB high-speed USB 2.0 OTG
  •  1 x I2C (through USB bridge)
  • Imaging and Video
  •  HDMI2.0 video output
  •  HDMI2.0 video input
  •  MIPI DSI output
  •  MIPI CSI-2 input
  • Clocking
  • 50 MHz MEMS oscillator
  •  Power
  • 12V DC supply

Overview


The PolarFire® SoC Video kit is the Industry’s first RISC V SoC FPGA- based, full-featured embedded vision development platform targeting secure, reliable, and power-efficient vision applications at the edge, including Microchip’s VectorBlox Accelerator SDK and Neural Network IP, and Industrial IoT and Automation.

The kit supports dual 4K MIPI CSI-2 cameras, HDMI 2.0 with FMC-based expansion towards CoaXPress 2.0, 6/12G SDI, 1/ 2.5/ 5/ 10G USXGMII, and USB 3.1 Gen1 and Gen2 protocols. It also includes USB 2.0, SD Card, eMMC, PCIe Gen2x4 endpoint or root port, and a MikroBus connector facilitate Microchip’s Trust & Go platform for cloud connectivity.

Package Contents
  • PolarFire SoC Video Kit Board with (MPFS250TS-1FCG1152I)
  • 4K30 Dual Camera Sensor with Sony IMX334s
  • HDMI cable
  • Micro B USB cable - 2
  • RJ45 Ethernet cable
  • 12V AC adapter
  • 12V power cord
  • Quick start card

Documentation


Title
Document Id
PolarFire SoC Video Kit Quickstart Guide PDF | HTML 4e12e4d2-e44e-47bc-9b9e-5b16606b7436
PolarFire SoC Video KIT Schematics Download 09193e23-4bd9-4b3c-be0a-9b45bd06340f
PolarFire SoC Video KIT Board Files Download 3a09affc-07e8-4091-b587-3079bd02bafe
PolarFire SoC FPGA Video Kit User Guide Download 1ac1e2df-7bf4-4886-ae15-832fe020db48
MPFS250-VIDEO-KIT_Statement_of_Volatility_(SoV) Download f1195421-9e5b-49d0-a056-b1e56c4c26fc

Block Diagram


block diagram


Additional Resources


Please find links below for PolarFire SoC Video kit.       

 FPGA:      Polarfire SoC FPGA 
 Solution:    Smart Embedded Vision
Reference Design  Video Kit Reference Design
 H.264 Reference Design
 Software:   The development tools, for PolarFire SoC Video kit.
  PolarFire SoC MSS configurator
  Libero SoC development suite 2022.3 or later
  Eclipse-based Integrated Development Environment
Git Hub Links:    GitHub Repository
  H.264 Reference Design
   Pre-built Jobfile
   Yocto
   Pre-built Yocto(WIC) Image
   H.264 Demo Guide
   User Guide
   Hart Software Services (HSS) code
Licensing:  A Libero Silver license is required with the PolarFire SoC Video kit to evaluate your designs.
 It is free and valid for 1 year. It supports single language simulation with programming and debugging features.           
 Generate your FREE Silver License
Mi-V Ecosystem  Third-Party Partner Ecosystem
Documentation  User Guides and Documentation for PolarFire SoC

This Kit is ROHS Compliant!
Package Carrier: Box

For any query please reach us on: FPGA_marketing@microchip.com