We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: VIDEO-DC-CXP

CoaXPress FMC Daughter Card


Key Features

Device side

  • 12.5g CoaXPress PHY
  • 100k LE PolarFire device in FCSG325 package
  • Amphenol FCI connector
  • 1 Micro BNC Connectors –TX
  • JTAG – programming (FP4)

Host side

  • 12.5g CoaXPress PHY
  • HPC FMC Connector
  • 1 Micro BNC Connectors – RX

To evaluate the CoaXPress solution, a three-board hardware set up is utilized. A device board with onboard PolarFire device (MPF100T-1FCSG325I) and a CoaXPress PHY transmits high- resolution image data to the host. The host-side board utilizes a high-speed FMC connector to plug into the PolarFire Video Kit. Both development boards are required and have to be purchased separately.  

Overview


The CoaXPress boards support a 12.5G CoaXPress PHY and include ready to use reference designs for quick prototyping. Microchip’s CoaXPress FMC daughter card is the hardware evaluation platform for evaluating and testing the CoaXPress protocol.  The daughter card works with the PolarFire Video Kit which features the PolarFire FPGA device. This kit needs to be purchased separately. The kit is purpose-built for effortless prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI2.0, DSI, and HD/3G/6G/12G SDI. With a  300K logic element (LE) PolarFire FPGA with DDR4 and SPI-flash the kit is ideally suited for mid-bandwidth imaging and video applications.

Package Contents
  • CoaXPress Device board with PolarFire FPGA with 100K LE MPF100T-1FCSG325I 
  • CoaXPress Host board
  • FLASHPRO4
  • Coaxial HD-BNC to HD BNC male-to-Male cable
  • USB 2.0 A male to Mini-B
  • QuickStart Card

Documentation


Title
Document Id
CoaXPress FMC Daughter Card Board Files Download 080c9cff-6d99-4864-ab23-0b9c723a6da2
CoaXPress FMC Daughter Card Schematics Download 1c907f54-e5d2-4990-b5e2-94e7108056ca
UG0875: PolarFire CoaXPress IP User Guide Download 79395bea-96ed-4fbc-be17-317e87011e8a
VIDEO-DC-CXP_Statement_of_Volatility_(SoV) Download cc9753a5-db03-4fc8-abd3-3609084af271
CoaXPress FMC Daughter Quick Start Card PDF | HTML 7c829794-b8c6-4b8b-8c9c-cfa7a80368aa

Application Notes


Title
Date
Document Category
AN5021: PolarFire CoaXPress Video Application Note (Earlier DG0884) 08 Feb 2024 Link Application Notes

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.

Package Carrier: Box