Part Number: VIDEO-DC-USXGMII

USXGMII FMC Daughter Card


Key Features
  • Quadrate PHY (10 Gbps/5 Gbps/2.5 Gbps/1 Gbps/100 Mbps)
  • RJ45 connector

To evaluate the USXGMII solution, two-board hardware set up is utilized. The USXGMII FMC card with on-board quadrate PHY plugs into the PolarFire Video Kit. The solution supports10 Gbps/5 Gbps/2.5 Gbps/1 Gbps/100 Mbps rates and is compliant with the USXGMII standard.  Both development boards are required to be purchased separately.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The USXGMII FMC daughter card is the hardware evaluation platform for evaluating and testing the quadrate PHY IP.  The daughter card works with the PolarFire Video Kit which features the PolarFire FPGA device. This kit needs to be purchased separately. The kit is purpose-built for effortless prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI2.0, DSI, and HD/3G/6G/12G USXGMII. With a  300K logic element (LE) PolarFire FPGA with DDR4 and SPI-flash the kit is ideally suited for mid-bandwidth imaging and video applications. CoreUSXGMII is a paid Core and need to purchase it separately. CoreUSXGMII does not include as part of kit purchase.

Package Contents
  • USXGMII Board
  • QuickStart Card

Documentation


Title
Document Id
VIDEO-DC-USXGMII FMC Kit Quickstart Guide Download 28f1083a-c8ec-460e-a99f-b5bbdffd3152
USXGMII FMC Daughter Card Board Files Download 22f0bf88-4f55-44d7-912f-42c56fe20b55
USXGMII FMC Daughter Card Schematics Download 84034c3c-245c-40c7-bbb5-603b2aad6d65
VIDEO-DC-USXGMII_Statement_of_Volatility_(SoV) Download 49b9a6eb-eca1-41ae-89c4-fddd57282e81

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.