Part Number: MA320024

PIC32MK1024 MOTOR CONTROL PLUG IN MODULE


  • Comes with 100-pin PIC32MK1024MC
  • Enables utilization of both Internal On-Chip OpAmps or external OpAmps on the MCLV-2 and MCHV-2 base motor control platforms. 
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This product is not recommended for new designs. Please refer to PIC32MK1024MCM as an alternative device, and PIC32MK MCM Motor Control PIM as an alternative development module. 

This plug-in module comes with a 100-Pin PIC32MK1024MCF TQFP device. It enables using internal on-chip OpAmps, or the external OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023].

This PIM can be used to evaluate the PIC32MK Motor Control devices

PIC32MK Motor Control application software is available for free download as part of the Microchip Harmony Library. 

Microchip Harmony Download Link

 

Documentation


Title
Document Id
PIC32MK1024-Motor-Control-PIM Design Documentation Download 9f516e3c-cf13-4138-a4a6-44af246a8d14
PIC32MK General Purpose and Motor Control (GP/MC) Family Data Sheet Download c61cef3a-46a8-4b6f-ae3d-95cec200e671
PIC32MK 100-pin Motor Control Plug-in Module (PIM) Information Sheet Download 8d617dc6-eeb4-47d7-846f-57b53d143a04

Application Notes


Title
Date
Document Category
AN1292 Tuning Guide 30 Jun 2010 Application Notes