Part Number: EV73T25A

PIC18F16Q20 CURIOSITY NANO EVALUATION KIT

  • PIC18F16Q20 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • 1.2V LDO for I3C operation
  • On-Board Debugger:
    • Board identification in MPLAB® X IDE
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • One debug GPIO channel (DGI GPIO)
  • USB Powered or externally powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8-5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F16Q20 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F16Q20. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents
  • PIC18F16Q20 Curiosity Nano evaluation board
  • Two 100mil, 1x15 pin header strips

Documentation


Title
Document Id
PIC18F16Q20 Curiosity Nano User Guide PDF | HTML f1fe36a2-2845-4f6c-8905-ee05922d7a49
PIC18F16Q20 Curiosity Nano Pinout Download f15b47d3-7d74-42b4-9278-dfbc85c7d405
PIC18F16Q20 Curiosity Nano Schematics Download 2f0b02e7-5d58-47f1-b60a-a123f92d03d9
PIC18F16Q20 Curiosity Nano Altium Project Download ef611562-34a8-488a-a6b7-640766fc460c
PIC18F16Q20 Curiosity Nano Design Documentation Download 921b4548-7cc2-4e64-878a-88c702fc2b41
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
PIC18F16Q20 Compact MCUs with I3C and integrated level shifters PIC18F16Q20 Compact MCUs with I3C and integrated level shifters