The ATA5291-XPRO (EV73R53A) low frequency (LF) coil driver with built-in immobilizer base station board includes the ATA5291 device, which incorporates passive entry/passive start (PEPS) coil drivers and immobilizer (IMMO) basestation into a single IC device.