Part Number: EV72Y42A

AVR64DD32 Curiosity Nano

  • AVR64DD32 microcontroller
  • Multi-Voltage I/O (MVIO)
  • One mechanical user switch
  • One yellow user LED
  • One 32.768 kHz Crystal
  • On-board debugger
  • Programming and debugging
  • Board identification in Microchip MPLAB X and Microchip Studio
  • Virtual serial port (CDC)
  • Two logic analyzer channels (Debug GPIO)
  • One green power and status LED
  • USB powered or externally powered
  • Adjustable target voltage
  • MIC5353 LDO regulator controlled by the on-board debugger
  • 1.8 - 5.1 V output voltage (limited by USB input voltage)
  • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR64DD32 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either MPLAB X IDE or Microchip Studio 7 IDE as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.

Package Contents
  • AVR64DD32 Curiosity Nano Evaluation board
  • Two 100mil, 1x19 pin header strips

Documentation


Title
Document Id
AVR64DD32 Curiosity Nano Schematics Download fbb87647-9782-4952-8c2f-f964a735943f
AVR64DD32 Curiosity Nano Altium Project Download a1056d0e-8d7d-49fa-acfe-2aada0e0b9cb
AVR64DD32 Curiosity Nano Design Documentation Download d4a88c81-655f-4250-b467-ee0ae9fec9f2
AVR64DD32 Curiosity Nano Hardware User Guide PDF | HTML 3ded14de-db9e-4872-bfc5-1204256b428f
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
AVR64DD32 Multi-Voltage I/O AVR64DD32 Multi-Voltage I/O
AVR64DD28 Multi-Voltage I/O AVR64DD28 Multi-Voltage I/O
AVR32DD32 Multi-Voltage I/O AVR32DD32 Multi-Voltage I/O
AVR32DD28 Multi-Voltage I/O AVR32DD28 Multi-Voltage I/O