Part Number: EV72J15A

PIC16F17146 CURIOSITY NANO EVALUATION KIT

  • PIC16F17146 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal
  • On-Board Debugger:
  • Board identification in MPLAB® X IDE
  • One green power and status LED
  • Programming and debugging
  • Virtual serial port (CDC)
  • One debug GPIO channel (DGI GPIO)
  • USB Powered or externally powered
  • Adjustable target voltage
  • MIC5353 LDO regulator controlled by the on-board debugger
  • 1.8-5.1V output voltage (limited by USB input voltage)
  • 500 mA maximum output current (limited by ambient temperature and output voltage)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F17146 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F17146 . MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents
  • PIC16F17146 Curiosity Nano evaluation board
  • Two 100mil, 1x15 pin header strips

Documentation


Title
Document Id
PIC16F17146 Curiosity Nano Schematics Download 634c07b8-65a3-4765-903f-5881dce79bc2
PIC16F17146 Curiosity Nano Altium Project Download cf67cae5-a313-4e5b-acd7-07c7bc090592
PIC16F17146 Curiosity Nano Design Documentation Download e16da798-3780-4b6e-8c9d-73c271c203da
PIC16F17146 Curiosity Nano Hardware User Guide PDF | HTML 763f1f0c-0f91-4318-8c6b-3f2c9cb79bc4
PIC16F17146 Curiosity Nano Pinout Download 63df3508-3b36-4174-b24f-48767a76ad10
Explorer Pinouts for all Curiosity Nanos Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
PIC16F17146 8-bit PIC Microcontroller PIC16F17146 8-bit PIC Microcontroller