We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV66Z56A

SAM E54 Curiosity Ultra Development Board v2

The following are features of the SAM E54 Curiosity Ultra Development Board v2:

  • ATSAME54P20A, 120 MHz, 1MB Flash, 256 KB RAM
  • On-Board Debugger (EDBG)
    • Real time Programming and Debugging
    • Virtual COM port (VCOM)
    • Data Gateway Interface (DGI)
  • One mikroBUS interfaces
  • One X32 audio interfaces supporting Bluetooth and audio
  • Ethernet interface
  • Graphics interface
  • Xplained Pro extension compatible interface
  • CAN interface
  • User buttons
  • User LEDs
  • 8-MB QSPI memory
  • Arduino Uno R3 compatible interface

Overview


The SAM E54 Curiosity Ultra Development Board v2 (EV66Z56A) includes an integrated programmer and debugger, so no additional hardware is required to get started. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:

Documentation


Title
Document Id
UK Declaration of Conformity_EV66Z56A Download 9a89ed71-d658-4167-93b7-ab8309c68c3f
EU Declaration of Conformity_EV66Z56A Download 754f70e7-2dea-4129-8d27-2445dd468ed4
China RoHS Certificate_EV66Z56A Download e9f3e260-24a0-43f9-bee3-ab781b23a58b
EU Reach Statement_EV66Z56A Download 9b53af20-f861-45ad-9199-f7f9430aa64c
SAM E54 Curiosity Ultra Users Guide PDF | HTML 201a68b9-ebc7-4813-8532-e62aed497feb
SAME54 Curiosity Ultra Development Board v2 Design Files Download 6e8e6f17-70d5-4faf-8599-7af07ac9c33e
KSZ8061 Phy Daughter Card R2.0 Design Documentation Download 3dfbf7a2-bc86-4d3c-8f93-846eb9181e58
24-Bit Pass Through Graphics Board Design Documentation Download bc4a0e82-6010-4918-a26e-938284732cc9
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Getting Started with Harmony v3 Peripheral Libraries on SAM D5x/E5x MCUs Link 1eb1f5e4-efb2-4c91-b4d5-5badb2694066
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices Download 00078875-08c0-472b-bf71-f3207e4c116a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Motion Surveillance Application on SAM E54 Curiosity Ultra Development Board 19 Mar 2022 Link
Live Update Application on SAM E54 Curiosity Ultra Development Board 19 Mar 2022 Link
Getting Started Application with SAM E54 Curiosity Ultra Development Board 19 Mar 2022 Link
More application demos on SAM E54 Curiosity Ultra Development Board and other Development Boards/Kits having the same part number (ATSAME54P20A) 15 Jul 2024 Link