We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320214

SSD1963 LCD CONTROLLER GRAPHICS CARD


  • Built-in 1215 KB bytes frame buffer.
  • Supports up to 864 x 480 at 24 bpp color
  • Supports TFT 18/24-bit generic RGB interface panel
  • 8/9/16/18/16/24-bit MCU interface
  • Hardware display mirroring
  • Hardware windowing
  • Tearing effect signal
  • Built in clock generator
  • Optional MCU ADC based Resistive touch

Overview


The SSD1963 LCD Controller Graphics Card (AC320214) enables controller-based graphics for a large variety of Microchip starter kits. It seats into the Xplained/Curiosity Ultra 67-pin connector. This card will enable MCUs built on this form factor to pass 16-bit parallel graphics data to the Solomon Systech SSD1963 Display controller on this daughter card. The SSD1963 LCD Controller Graphics Card is designed specifically to be used with the following boards and display modules:

• SAM E54 Curiosity Ultra (DM320210)
• SAM E70 Xplained Ultra (DM320113)
• Curiosity PIC32 MZ EF 2.0 (DM320209)
• High-Performance 4.3" WQVGA Display Module with maXTouch (AC320005-4)
• High-Performance WVGA LCD Display Module with maXTouch (AC320005-5) 

Package Contents
SSD1963 Graphics Card
System Requirements
Requires a Curiosity Ultra or Xplained Ultra Development Kits

Documentation


Title
Document Id
SSD1963 LCD Controller Graphics Card Information Sheet Download 64fa123c-c8f4-4496-8cd7-2f4839b95e94