The High-Performance 4.3" WQVGA Display Module with maXTouch® (AC320005-4) Technology is designed for evaluating the Microchip graphics display solution and graphics library for 32-bit microcontrollers. This board is compatible with the Multimedia Expansion Board II (DM320005-2), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 480 x 272 display with 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.
To view this video, please click manage cookies below and accept functional cookies.