Part Number: EV59F82A

AVR64DU32 Curiosity Nano

  • AVR64DU32 Microcontroller
  • Two USB Type-C® Connectors:
    • One connected to the on-board debugger
    • One connected to the AVR64DU32’s USB 2.0 full-speed peripheral
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal
  • One green power and status LED
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • Two debug GPIO channel (DGI GPIO)
  • USB Powered with power multiplexling
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 5.0V Default output voltage setting
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


The Microchip AVR64DU32 Curiosity Nano evaluation kit is a hardware platform to evaluate microcontrollers in the AVR DU family. The kit comes with a fully integrated programmer and debugger that provides seamless integration with Microchip MPLAB X.

The kit's array of features, including a variable voltage power supply, dual USB Type-C® connectors, a virtual serial port, and a DGI, facilitates easy integration into a custom design.

The AVR64DU32 Curiosity Nano features two USB Type-C® connectors, one for programming and debugging, and one connected to the AVR64DU32’s USB 2.0 full-speed peripheral.

Package Contents
  • AVR64DU32 Curiosity Nano evaluation board
  • Two 100mil, 1x19 pin header strips

Documentation


Title
Document Id
AVR64DU32 Curiosity Nano User Guide PDF | HTML 0c813173-d8e5-4a8b-8c61-430eae6f90c5
AVR64DU32 Curiosity Nano Design Documentation Download 30577fd1-81f1-4aa3-bbcb-8744a4012bc3
AVR64DU32 Curiosity Nano Altium Project Download a47d98a0-cf66-4a35-92c2-fd5a0b020fd9
AVR64DU32 Curiosity Nano Schematics Download b97240c6-0cd6-4861-8c22-1fef927046db
AVR64DU32 Curiosity Nano Pinout Download 5bc0683a-9214-4fea-9986-bbf67f816e9a
USB Device Stack User Guide PDF | HTML 53e6fe80-d0af-4541-b5c0-cd68f92230e7
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
AVR64DU32 USB 2.0 FS Device AVR64DU32 USB 2.0 FS Device