We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV58A83A

ATTINY3227 CURIOSITY NANO EVALUATION KIT


  • ATtiny3227 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • Footprint for 32.768 kHz crystal
  • On-board debugger
    • Board identification in Microchip MPLAB X IDE
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny3227 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. The free and easy-to-use graphical programming tools, MCC, allow you to intuitively program the target MCU.

Key Features

  • A board the size of a stick of gum with the power to take your idea to market
  • On-board debugger - no external tools are needed to program the ATtiny3227
  • Flexible ATtiny3227 AVR microcontroller with 12-bit ADC
Package Contents
  • ATtiny3227 Curiosity Nano Evaluation Kit
  • Two 100mil, 1x17 pin header strips

Documentation


Title
Document Id
ATtiny3227 Curiosity Nano User Guide PDF | HTML 790eafad-a3f6-46a0-998c-e52cf31422a4
ATtiny3227 Curiosity Nano Altium Project Download f29515d6-f76d-4bce-8452-f36ece58b5a1
ATtiny3227 Curiosity Nano Design Documentation Download 3851bd79-163f-4d99-a0b5-7d7681c86dc7
ATtiny3227 Curiosity Nano Schematics Download 88eadede-ae90-4b30-922a-a017d9349d74
ATtiny3227 Curiosity Nano Pinout Download 264e129e-9710-437b-b556-04de1eb1edbd
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
ATTINY3227 12-bit diff ADC with PGA ATTINY3227 12-bit diff ADC with PGA