We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV36W50A

WFI32-IoT Development Board

  • WFI32E01PC, a PIC32MZ-W1 Wi-Fi® Module with PCB antenna and Trust&Go hardware security enabled
  • Low power consumption with deep sleep power mode enabled in WFI32 module
  • mikroBUS™ socket to expand functionality using MIKROE Click board™ add-on boards
  • PICkit™ On Board 4 Universal Serial Bus (USB) Micro-B Socket for programming/debugging
  • On-board LEDs and user configurable buttons
  • On-board temperature sensor
  • On-board light sensor
  • ICSPTM header
  • On-board 32 Mbit External SPI Flash Memory
  • Lithium-ion battery connector and USB Power charging circuit

Overview


The WFI32-IoT Development Board is a compact and easy-to-use development board to develop Internet-of-Things (IoT) applications with the WFI32E01PC module, a highly integrated Wi-Fi MCU module supporting smart Wi-Fi functionalities and premium MCU features. The board also includes an on-board debugger, PICkit On-board 4 (PKOB4), and requires no external hardware to program and debug the WFI32 module.

The WFI32-IoT board provides the most simple and effective way to connect your embedded application to cloud IoT platforms such as AWS and Azure.

To help designers quickly build a prototype and demonstrate the cloud connection, the WFI32-IoT board has an on-board temperature sensor and light sensor which can be used to collect environment data and transmit it to a cloud server. The board also contains a mikroBUS™ Click header for users to expand the functionalities by connecting to various mikroBUS™ add-on boards.        

Out of the box, the WFI32 comes preloaded with a firmware image that enables you to quickly connect and send data to the AWS Cloud using the on-board temperature and light sensors. And users can easily build their own custom projects with software libraries and example codes provided in Harmony v3.

Getting Started Guide: WFI32-IoT Quick Start Guide

System Requirements

    MPLAB® X Integrated Development Environment (IDE) v5.40 or later,  please refer to: MPLAB-X

    MPLAB® XC32 Compiler v2.41 or later, please refer to: XC-Compiler

     

     

Documentation


Title
Document Id
Getting Started with Microchip WFI32-IoT Board Link f894b89c-54e5-4222-8676-0e2a32e02882
WFI32-IoT Board User's Guide PDF | HTML e5d588a1-b3b8-4e62-804a-7f80386304da
Design low power applications using the WFI32-IoT board Link b30cabc1-424d-4425-9fcd-ce0496b4941c
Perform low power measurements on the WFI32-IoT Board Link bd3f6ae3-6d03-48cc-a264-8cfcb83ed845
WFI32-IoT Board Azure Plug-and-Play Demo Link 4358de7d-07d4-4c8d-ba04-77aeffa7a4a1
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 Link 9ade5e10-6a28-4aa1-89d6-0f659ac9245b
WFI32-IoT Development Board Design Document Download 9b262fef-932c-4b7e-9348-581fc5b043ac
WFI32-IoT Board Regulatory Approval Documentation Download 199a8e1d-2668-4740-8758-9e6449ff7970

Application Notes


Title
Date
Document Category
PIC32MZ-W1 UART to Any Cloud 15 Sep 2022 Link Application Notes

Silicon Products

Product
Title
Product
Title
PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration
WFI32E01PC Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security WFI32E01PC Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security
WFI32E01PE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna WFI32E01PE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna
WFI32E01UC Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security WFI32E01UC Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security
WFI32E01UE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector WFI32E01UE Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector