Videos | WFI32E01PC | Microchip Technology

WFI32E01PC

Status: In Production
Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security

Overview

  • ADC Channels:12
  • CPU:200 MHz, MIPS32 M-Class Microprocessor
  • Concurrent Mode (STA / AP):Yes
  • Encryption:TRNG, ECC, ECDH, ECDSA, Ed25519, AES, SHA
  • Flash (KB):1024
  • I2C:1
  • Operating Temp (°C) Min:-40
  • Operating Temp (°C) Max:85
  • Operating Voltage (V) Min:3
  • Operating Voltage (V) Max:3.6
  • Power Down Mode Current Consumption (uA):0.71
  • RX Sensitivity (dBm):-93
  • Wi-Fi Spec:802.11 b/g/n
  • SPI:2
  • SRAM (KB):320
  • SoftAP Client Count:8
  • TX Output Power (dBm):20.5
  • UART:3
  • Wi-Fi Security:WPA, WPA2, WPA3, WEP, Enterprise
  • Regulatory:CE, UKCA, FCC, ISED, MIC, KC, SRRC, NCC
  • Sleep Mode Current Consumption (μA):1.21
  • GPIO:37
Read more
    MCU Features
  • 200 MHz, MIPS32® M-Class Microprocessor Core
  • 1MB Embedded Flash, 256KB SRAM (Program and Data), 64KB Data Buffer
  • High performance peripheral set including full-speed USB, CAN, CAN-FD, 10/100 MAC, and high accuracy 12-bit dual ADCs.
  • 3xUART, I2C, 2xSPI
    Wi-Fi and Network Features
  • CVD Touch input
  • Single-band 2.4GHz b/g/n
  • Compatible with Wi-Fi 6/7 2.4 GHz band
  • Wi-Fi Security protocols supported: WPA/WPA2/WPA3 Personal, TLS, SSL
  • Support AP, STA, SoftAP
  • Optional Full Featured Hardware Crypto Accelerator
  • Antenna Type: PCB
    Other Features
  • Trust&GO Hardware Secure Element
  • 54-PIN SMD, 24.5 x 20.5 x 2.5 mm
  • 3.0V to 3.6V, -40ºC to +85ºC
    Certifications:
  • CE (EU)
  • UKCA (UK)
  • FCC (USA)
  • ISEDC (Canada)
  • MIC (Japan)
  • KC (South Korea)
  • SRRC (China)
  • NCC (Taiwan)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

wfi32e01pc
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase