Part Number: DM320004-2

PIC32 ETHERNET STARTER KIT II


  • USB-powered board
  • Includes 10/100 Fast Ethernet LAN8740 PHY Daughter Board
    • Features Energy efficient Ethernet (IEEE 802.3az) and Wake-On-LAN functionality
  • USB and Ethernet connectors, user switches and LEDs
  • Integrated programmer/debugger
  • Standard A to mini-B cable for debugger
  • Standard A to micro-B cable for USB application development
  • PIC32 running at 80 MHz with 512K Flash, 128K RAM, 8 channel DMA + 8 channel DMA dedicated to Ethernet, CAN and USB
  • Expansion connector enables the addition of Microchip’s PIC32 expansion boards or the creation of your own board

Overview


The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) PHY Daughter Boards for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32 Ethernet Starter Kit II are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Documentation


Title
Document Id
PIC32MX Ethernet Starter Kit II Design Documentation Download 652638ff-88a7-4611-859b-03c22620ffc8
PIC32 Ethernet Starter Kit II User's Guide Download 2161b58f-267a-412e-80a0-a367d999d432
LAN8740 PHY Daughter Board Product Change Notice Download 492367b7-0cbe-4631-aa35-95e15d3b7550
PIC32 Ethernet Starter Kit II Information Sheet Download f6bd293c-83c3-497b-86dc-e36b3c43f7a7
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15