Part Number: EV06M52A

PIC16F13145 CURIOSITY NANO EVALUATION KIT

  • PIC16F13145 Microcontroller
  • USB Type-C® Connector
  • One Yellow User LED
  • One Mechanical User Switch
  • One green power and status LED
  • Footprint for 32.768 kHz Crystal
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • One debug GPIO channel (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F13145 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit enables access to the Configurable Logic Block (CLB) and other Core Independent Peripherals on the PIC16F13145. MCC is a free, graphical programming tool that allows you to configure a wide array of peripherals and functions tailored to your specific application.

Click here to learn more about the PIC16F13145 microcontroller family

Package Contents
  • PIC16F13145 Curiosity Nano evaluation board
  • Two 100mil, 1x15 pin header strips

Documentation


Title
Document Id
PIC16F13145 Curiosity Nano User Guide PDF | HTML 9adbfba5-bc40-4f75-84dd-199bd9fd2b24
PIC16F13145 Curiosity Nano Pinout Download 2bbf97be-bb7d-453d-87bc-c56c9c866da7
PIC16F13145 Curiosity Nano Schematics Download 3680e860-1e8b-4881-9fa9-292b76bbbfed
PIC16F13145 Curiosity Nano Altium Project Download 6216462d-0cc1-4e24-a9d6-4c500afd6fa9
PIC16F13145 Curiosity Nano Design Documentation Download 46ed74d9-1868-4eab-8111-93fa6b96bc4d
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Software


Title
Date
CLB Synthesizer 09 Jan 2024 Link

Silicon Products

Product
Title
Product
Title
PIC16F13145 Equipped with a Configurable Logic Block for Versatile Hardware-Based Solutions PIC16F13145 Equipped with a Configurable Logic Block for Versatile Hardware-Based Solutions

Additional Resources


For further details and to access the available tools related to the Configurable Logic Block (CLB), click here