Part Number: EV01G21A

PIC18F56Q71 CURIOSITY NANO EVALUATION KIT

  • PIC18F56Q71 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal Footprint
  • On-Board Debugger:
  • Board identification in MPLAB® X IDE
  • One green power and status LED
  • Programming and debugging
  • Virtual serial port (CDC)
  • One debug GPIO channel (DGI GPIO)
  • USB Powered or externally powered
  • Adjustable target voltage
  • MIC5353 LDO regulator controlled by the on-board debugger
  • 1.8-5.1V output voltage (limited by USB input voltage)
  • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F56Q71 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F56Q71. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents
  • PIC18F56Q71 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips

Documentation


Title
Document Id
PIC18F56Q71 Curiosity Nano Altium Project Download 5c3fbf91-b258-4bb1-80b2-6c899c081748
PIC18F56Q71 Curiosity Nano Design Documentation Download 718717c6-e73c-4cb8-8218-e009e2a6b7dd
PIC18F56Q71 Curiosity Nano Schematics Download 55e49af0-72c2-4eb6-a9ac-1b8704f66827
PIC18F56Q71 Curiosity Nano Hardware User Guide PDF | HTML 36c03f24-710e-4686-be4e-9235260f7fdb
PIC18F56Q71 Curiosity Nano Pinout Download 6080ffb2-a283-44c4-b066-328e3281aca8
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
PIC18F54Q71 Differential ADC, Integrated Op Amps PIC18F54Q71 Differential ADC, Integrated Op Amps