Part Number: EV01E86A

PIC18F56Q24 CURIOSITY NANO EVALUATION KIT

  • PIC18F56Q24 Microcontroller
  • USB Type-C® Connector
  • One Yellow User LED
  • One Mechanical User Switch
  • One green power and status LED
  • Footprint for 32.768 kHz Crystal
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • One debug GPIO channel (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F56Q24 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F56Q24. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Click here to learn more about the PCI18-Q24 family

Package Contents
  • PIC18F56Q24 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips

Documentation


Title
Document Id
PIC18F56Q24 Curiosity Nano User Guide PDF | HTML 5ef73e44-7f46-47b2-8ff3-5ea437c95e52
PIC18F56Q24 Curiosity Nano Pinout Download fca58a93-cef4-4e76-8750-0d0d73f157f8
PIC18F56Q24 Curiosity Nano Schematics Download e662f806-888f-46b1-be85-51600e79f3d2
PIC18F56Q24 Curiosity Nano Altium Project Download 2abf1d2e-b53b-44d6-8e9d-1eb7d84125b5
PIC18F56Q24 Curiosity Nano Design Documentation Download 462fc2a8-0463-4654-8c03-f970f5e0a3d4
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56

Silicon Products

Product
Title
Product
Title
PIC18F56Q24 Versatile MCUs with Multi-Voltage IO and Advanced Security PIC18F56Q24 Versatile MCUs with Multi-Voltage IO and Advanced Security