We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC244141

MPLAB® ICE 4 In-Circuit Emulator Breakout Board

Overview

The MPLAB ICE 4 in-circuit emulator breakout board provides access to all target connection pins of the MPLAB ICE 4 in-circuit emulator for use in specialty connections, custom targets or CI/CD systems.

The connections can be made from the breakout headers with flying leads to targets or demo boards that have provisions for pin headers.

 

       Use the breakout board to:

  • Connect UART signals for use with CI/CD containers
  • Access trace signals
  • Connect to the Data Gateway Interface (DGI) serial peripherals, such a SPI and I2C
  • Connect to power debugging current sense
  • Monitor different debug signals such as:
  • SWD
  • JTAG
  • ICSP
  • AVR® MCU interfaces

Please see the user guide for MPLAB ICE 4 in-circuit emulator (DS-50003242) for a full description of emulator functionality.

 

 

One MPLAB ICE 4 in-circuit emulator breakout board

 

 

 

  • MPLAB ICE 4 in-circuit emulator
  • MPLAB X IDE version 6.00 or later

 

 

221018-DVTL-PHOTO-AC244141-Front-Transparent.png 221018-DVTL-PHOTO-AC244141-Dynamic2-Transparent.png 221018-DVTL-PHOTO-AC244141-Dynamic1-Transparent.png 221018-DVTL-PHOTO-AC244141-Angle-Transparent.png 221018-DVTL-PHOTO-AC244141-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
UK Declaration of Conformity- AC244141 Certifications Download
EU-REACH Statement- AC244141 Certifications Download
EU Declaration of Conformity- AC244141 Certifications Download
China RoHS Certificate- AC244141 Certifications Download
MPLAB® ICE 4 Breakout Board User's Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy